Stainless steel flat washer (ISO 7093)
New productItem #r6106
Stainless steel (A4) flat washer corresponding to ISO 7093 used in various applications
- Required material grade: A2, A4
- Material composition: Stainless steel A4 / 140 HV
- Surface finish: Outdoor Plus - Stainless Steel
Features
- Available in various diameters
- Versatile – flat washers can help to prevent bolts loosening due to vibration or pulling through the base material, and can also be used as spacers
Applications
- Spreading the applied load – helping to prevent damage to the bearing surface
- Recommended for use in corrosive environments