M12-F hexagon bolts
New productItem #r6186
Hot-dip galvanized (HDG) hexagon bolt used in various applications
- Thread - M: M12
- Material composition: Steel grade 8.8
- Surface finish: Hot-dip galvanized, 45 µm
Features
- Available in various lengths
- Easy to install
Applications
- Various connections with Hilti Modular Support Systems
- Recommended for use in moderately corrosive outdoor and indoor environments