M12-F-SL-WS 3/4" Hexagon nut
New productItem #r6187
Hot-dip galvanized (HDG) hexagon nut with self-locking mechanism used with all MI connectors
- Weight: 0.02 kg
- Material composition: Steel grade 8
- Surface finish: HDG: 45 µm - DIN EN ISO 1461
Features
- Self-locking function through the thread insert
- Secure and trustworthy connecting element
Applications
- Fastening MI baseplates and connectors to girders along with MI bolts