MQP-21-72
New productItem #r11307533
Galvanized channel foot for fastening MQ channels to concrete
- Approvals: ETA
- Material composition: S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
Features & Applications
Features & Applications
Features
- Flexibility – complete many different applications using few parts
- Compatible with push button channel connectors – for much faster, adaptable assembly
- Acoustic insulation – when used with the MVI-P insulation plate for MQP-21-72 rail supports
Applications
- Connecting strut channels to concrete and steel
- Recommended for use in dry, interior environments