MT-C-L1 Corner angle

Angle bracket for assembling light-duty strut channel structures
- Material composition: Q355 or better steel
- Surface finish: Indoor Coated - Pre-galvanized
- Material thickness: 6 mm
Choose options
Pack size
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 311.00 ILS
Technical Data
Material composition
Q355 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Material thickness
6 mm
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Documents
Features & Applications
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- Adaptable – unlike welding, angle brackets allow you to modify strut channel framing during installation and for future MEP requirements
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Right-angle connections between any MT strut channels or MT girders
- Assembling 2D metal framing for MEP support structures with light loads
- Suitable for use in dry, indoor environments
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.