MT-C-T 3D/3 Wing fitting
New productItem #r12283748
Triple wing fitting for connecting four strut channels in a 3D structure
- Material composition: Q355 or better steel
- Surface finish: Pre-galvanized - for dry indoor use only
- Material thickness: 6 mm
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- Flexible - allows fixation of 3 horizontal strut elements on any face of a vertical strut member
- Adaptable – unlike welding, angle brackets allow you to modify strut channel framing during installation and for future MEP requirements
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Fastening four MT strut channels together
- Assembling 3D metal framing for MEP support structures
- Suitable for use in dry, indoor environments