MT-C-GS A OC Angle bracket
New productItem #r12288057
Adjustable, braced angle bracket for girder and strut channel structures subject to 3D loading, for outdoor use with low pollution
- Material composition: Q355 or better steel
- Surface finish: Hot-dip galvanized - for outdoor use
- Material thickness: 3 mm
Features & Applications
Features & Applications
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – one-step assembly using Hilti MT-TFB thread-forming bolts
- Adjustable – cloud holes enable height adjustment in 5mm increments
- Adaptable – unlike welding, angle brackets allow you to modify strut channel framing during installation and for future MEP requirements
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Right-angle connections between any MT girders or strut channels
- Assembling metal framing for MEP support structures when resistance to 3D stresses is required
- Suitable for use in moderately corrosive environments