MT-CC-40/50 OC U-Fitting
New productItem #r13700798
Clamp for channel-to-channel or channel-to-girder cross-connections with MT strut channel, for outdoor use with low pollution
- Material composition: Q235 or better steel
- Surface finish: Outdoor Coated - HDG
- Material thickness: 4 mm
Features & Applications
Features & Applications
Features
- Compatible with MT Twist-Lock and MT Thread Forming Bolt channel connectors – for much faster, adaptable assembly
- Universal – complete many different applications using few parts
- Twist-lock and Thread Forming Bolt channel connector takes up shear and tensile loads
- Compatible with multiple strut channel/girder profiles
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
Applications
- Cross-connection of one strut channel to another channel or girder
- Suitable for use in moderately corrosive environments