MT-CT-T Strut tee plate
New productItem #r13701113
Flat T channel connector for fastening two MT strut channels together
- Material composition: Q235 or better steel
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 4 mm
Features & Applications
Features & Applications
Features
- Adjustable – easily fit and repositioned along strut channels
- Compatible with Twist-Lock channel connectors – for much faster, adaptable assembly
Applications
- Connecting two MT strut channels together
- Compatible with multiple MT strut channels
- Suitable for use in dry, indoor environments