MT-CT-H4 Strut splice plate
New productItem #r13701114
Flat channel connector used as a longitudinal extender for MT channels
- Material composition: Q235 or better steel
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 4 mm
Features & Applications
Features & Applications
Features
- Adjustable – easily fit and repositioned along strut channels
- Compatible with Twist-Lock channel connectors – for much faster, adaptable assembly
Applications
- Connecting two MT strut channels together
- Compatible with multiple MT strut channels
- Suitable for use in dry, indoor environments