MT-CT-H5 OC Strut cross plate
New productItem #r13701116
Flat cross channel connector for fastening three MT channels together, for outdoor use with low pollution
- Material composition: Q235 or better steel
- Surface finish: Outdoor Coated - HDG
- Material thickness: 4 mm
Features & Applications
Features & Applications
Features
- Adjustable – easily fit and repositioned along strut channels
- Compatible with Twist-Lock channel connectors – for much faster, adaptable assembly
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
Applications
- Connecting two MT strut channels together
- Compatible with multiple MT strut channels
- Suitable for use in moderately corrosive environments