MT-AB-LS OC Long span angular bracing
New productItem #r13769318
Angle brace with corrosion-resistant coating for modular support structures with longer spans, for outdoor use with low pollution
- Material composition: Q235 or better steel
- Surface finish: Outdoor Coated - HDG
- Material thickness: 5 mm
Features & Applications
Features & Applications
Features
- High load capacity – enables threaded rod bracing for increased rigidity over long spans
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
- Modular support structures with longer spans