MT-C-GLP X A OC Connector plate
New productItem #r14033098
Hot-dip galvanized connector plate for cantilever connections with MT-80 MT-100 girders in moderately corrosive environments
- Material composition: Q355 or better steel
- Surface finish: Outdoor Coated - HDG
- Material thickness: 4 mm
Features & Applications
Features & Applications
Features
- Increased load resistance for cantilevered girders
- Adjustable – elongated holes allow 5 mm (1/4") adjustability
- Compatible with MT Thread Forming Bolt channel connectors – for much faster, adaptable assembly
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
- Right-angle connections between MT-80 girders (including cantilevers)
- Suitable for use in moderately corrosive environments