MT-C-GSP T A OC Connector plate
New productItem #r14033100
Hot-dip galvanized girder connector for assembling and bracing modular support structures in moderately corrosive environments
- Surface finish: Outdoor Coated - HDG
- Material thickness: 4 mm
- Weight: 0.47 kg
Features & Applications
Features & Applications
Features
- Adjustable – elongated holes allow 5 mm (1/4") incremental adjustability
- Compatible with MT Thread Forming Bolt channel connectors – for much faster, adaptable assembly
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
- Assembling and bracing modular support structures consisting of MT-70 and MT-80 girders
- Suitable for use in moderately corrosive environments