MT-CTR-GS OC Girder hanger
New productItem #r14033105
Hanger for suspending MT-70 and MT-80 girders from threaded rod to create heavy-duty MEP and HVAC trapeze
- Material composition: Q355 or better steel
- Surface finish: Outdoor Coated - HDG
- Material thickness: 4 mm
Features & Applications
Features & Applications
Features
- Simpler inventory – these hangers make it possible to use standard MT girders in more situations
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
- Compatible with MT Thread Forming Bolt channel connectors – for much faster, adaptable assembly
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
- Assembling trapeze for MEP and HVAC installations subject to loads too heavy for strut trapeze