MT-B-GS AB OC Heavy-duty brace
New productItem #r14033301
Hot-dip galvanized adjustable heavy-duty bracing and baseplate suitable for girders, concrete and steel
- Material composition: Q355 or better steel
- Surface finish: Outdoor Coated - HDG
- Material thickness: 10 mm
Features & Applications
Features & Applications
Features
- Versatile – use it as a girder-to-girder connector, for angle braces or for fastening modular support structures to concrete and steel
- Compatible with powder-actuated threaded studs for steel and MT Thread Forming Bolt channel connectors – for much faster, adaptable assembly
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
- Assembling and bracing modular support structures consisting of MT-70 and MT-80 girders
- Fastening modular support structures to concrete and steel
- Suitable for use in moderately corrosive environments