MT-P-G OC Modular plate
New productItem #r14359627
Modular plate for mounting modular structures on structural steel without the need for direct fastening
- Material composition: Q355 or better steel
- Surface finish: Outdoor Coated - HDG
- Material thickness: 12 mm
Features & Applications
Features & Applications
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Lighter MEP support structures – save weight compared with MI and welded solutions
- Compatible with the Hilti Adaptive Torque system – use a cordless impact wrench to tighten nuts to the correct pretension more economically (compatible tool and SI-AT module required)
Applications
- Attaching triangular bracing and grid baseplates to structural steel without the need for direct fastening
- Bracing connections to steel, girder cantilevers with MT-70/80 to steel and back plates for sandwich connections