MGM 2 Fixed point base plate
New productItem #r145129
Premium galvanized 2-hole base plate for light-duty fixed point applications (imperial)
- Material composition: DD11 - DIN EN 10111
- Surface finish: Indoor Coated - Electro galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Features & Applications
Features & Applications
Features
- Solid base plate for high load transfer
- Increased load capacity due to all-around welded connection head
- Load classes and capacities matched to Hilti pipe clamps
Applications
- Installing light fixed points for pipes subject to thermal elongation and contraction
- Heavy-duty base plate for single point fastening of pipes