Hilti

Features & Applications

Features
  • Higher load resistance – more bolting points and stronger construction than previous Hilti baseplates
  • Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
  • Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
  • Mounting MT-80, MT-90 and MT-100 girders on inclined steel surfaces
  • Mounting MT-80, MT-90 and MT-100 at an angle ranging from +/- 90 degrees for bracing or long span supports
  • Fastening heavy-duty, floor-mounted single pipe supports

Product Variants & Sets

Technical Data

Documents & Videos