MT-EDB Wall-to-wall connector
New productItem #r17313773
Heavy-duty adjustable baseplate for connecting an MT girder horizontally between two parallel walls
- Material composition: Q355 or better steel
- Surface finish: Galvanized
- Material thickness: base 8 mm
Features & Applications
Features & Applications
Features
- Full adjustability – up to 40 mm along the length of the girder for higher cutting tolerance on the jobsite
- No welding required – for faster, more efficient installation
- Leaner inventory – this new solution uses fewer and lighter components than previous Hilti divider beam connectors, so you can do more with the same parts
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
- Constructing MT-80, MT-90 and MT-100 divider beams/rail guards in elevator shafts
- Fastening long-span, wall-to-wall supports for medium/heavy-load pipes using MT-80, MT-90 or MT-100 girders
- Supports for medium/heavy-load air ducts and cabling between two adjacent walls