MGS 2 medium-duty base
New productItem #r17540
Hot-dip galvanized (HDG) medium-duty base plate to fasten imperial threaded rods with two anchor points
- Thread connection - M: 1/2 in
- Height - H: 16 mm
- Maximum tensile load - F: 5 kN
Features & Applications
Features & Applications
Features
- Easy installation of pipes and threaded rods
- Designed for medium loads
Applications
- Fastening medium-duty pipes to concrete with two fastening points
- Recommended for use in moderately corrosive outdoor and indoor environments