MQS-AC Channel brace connector
New productItem #r2288821
Galvanized pre-assembled channel brace connector with increased installation flexibility for a wide range of seismic applications
- Material composition: Connector: S275JR - DIN EN 10025, Baseplate: S355MC - DIN EN 10149-2, Bolt: Steel grade 8.8, Nut: Steel grade 8
- Surface finish: Indoor Coated - Electro galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Features & Applications
Features & Applications
Features
- Designed for quicker, easier attachment to MQ modular support systems
- Maximum installation flexibility due to adjustable angle
- Single MQN connection to MQ modular support systems for medium-duty seismic loads
- High load capacity – engineered for optimal transfer of seismic loads
- Mounting holes in two sizes for a perfect fit with the most suitable anchor
Applications
- Installing pipes, cable trays and air duct supports in seismic-relevant areas
- Assembling seismic bracing using MQ modular support systems for a wide range of seismic applications