MQ3D-AS brace connector
New productItem #r2288933
Galvanized threaded rod brace connector with angle adjustability for channel trapeze seismic applications
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 3.0 mm
Features & Applications
Features & Applications
Features
- Designed for quicker, easier attachment to MQ modular support systems
- High load capacity – engineered for optimal transfer of seismic loads
- Threaded rod can be easily inserted into the connector and locked by tightening the nut
- Angle adjustability of +/- 15 degrees
Applications
- Installing pipes, cable trays and air duct supports in seismic-relevant areas
- Assembling seismic bracing using threaded rods in strut channel trapeze applications