MGL 2-R light-duty base plates
New productItem #r2444
Stainless steel (A4) light-duty base plate to fasten metric threaded rods with two anchor points
- Material composition: Stainless steel, 1.4571/1.4404 (A4) - EN 10088, AISI 316Ti / AISI 316L
- Surface finish: Outdoor Plus - Stainless Steel
- Environmental conditions: Outdoor high pollution (C4 – high / C5)
Features & Applications
Features & Applications
Features
- Easy installation of fastening metric threaded rods
- Two anchor points for better fixation
Applications
- Fastening light-duty pipes to concrete with two fastening points
- Recommended for use in corrosive environments