MQG-2 Base plate
New productItem #r2492
Galvanized base plate for connecting threaded components to MQ strut channels
- Tightening torque: 40 Nm
- Material composition: S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
Features & Applications
Features & Applications
Features
- Quick connection of threaded components to the open side of MQ strut channels
- Easy installation and positioning within MQ strut channel openings
- Powerful gripping hold at the connection between metric threads and MQ channels
- Higher load-bearing capacity
Applications
- Fastening pipes and air ducts
- Recommended for use in dry, interior environments