MI-SGC M16
New productItem #r298194
Hot-dip galvanized (HDG) single beam clamp for connecting MI steel baseplates to steel beams
- Thread connection - M: M16
- Weight: 0.51 kg
- Material composition: Clamp: EN-GJMB-350-10 - DIN EN 1562, EN-GJMW-400-5 - DIN EN 1562, EN-GJMB-450-6 - DIN EN 1562; Bolt: Steel grade 8.8; Nut: Steel grade 8
Features & Applications
Features & Applications
Features
- Corrosion protection of steel beam is not damaged by beam clamp
- Beam clamp is equipped with set of vibration-resistant washers
Applications
- Compatible with steel beams with flange thicknesses from 12-28 mm and angle of up to 15°