MIC-U Connector
New productItem #r3132
Connector for attaching modular girders to each other at right angles
- Weight: 2.79 kg
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; Backing plate, Tooth plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMW-450-7 - DIN EN 1562; Bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: Connector 55 µm - DIN EN ISO 1461; Backing plate, Tooth plate, Bolt, Nut 45 µm - DIN EN ISO 1461
Features & Applications
Features & Applications
Features
- Provides a strong and rigid connection
- Adjustable by up to 50 mm during installation
- Can be finely adjusted by up to 5 mm
- Connector comes with self-locking nuts to help protect against vibration
- Keyed hold for optimum transmission of forces and moments
Applications
- Part of a modular four-part system for supporting cable trays, pipes and miscellaneous secondary steel
- Industrial and heavy commercial applications, eliminating the need for welding
- Crossbeam connections