MQI-K Cross connector
New productItem #r3334
Galvanized cross connector for crosswise mounting of channels with an integrated M12 connection for height adjustability
- Material composition: S235JRG2 (DIN EN 10025), Nut: 9 SMnPb28
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 3 mm
Features & Applications
Features & Applications
Features
- Combination of different channels possible
- Integrated M12 connection – height adjustable
Applications
- Installing various items such as lights, cable trays, water and gas pipes, ventilation ducts, compressed air lines, signs and catwalks for maintenance