MGM 2-F Fixed point base plate
New productItem #r3571
Premium hot-dip galvanized (HDG) 2-hole base plate for light-duty fixed point applications (metric)
- Thread connection - M: M16
- Height - H: 20 mm
- Maximum tensile load - F: 6.5 kN
Features & Applications
Features & Applications
Features
- Solid base plate for high load transfer
- Increased load capacity due to all-around welded connection head
- Load classes and capacities matched to Hilti pipe clamps
Applications
- Installing light fixed points for pipes subject to thermal elongation and contraction
- Heavy-duty base plate for single point fastening of pipes