MVI-P insulation plate
New productItem #r3813
Sound insulation plate for use with MQ elements
- Base material type: Modular Support
- Material composition: EPDM
- Surface finish: n/a
Features & Applications
Features & Applications
Features
- Suitable for use with the MQP-21-72 channel foot
- Suitable for use with all MQK 41 brackets with 2-hole base plate
- Designed to be reliable and easy to use
Applications
- Acoustic insulation and decoupling of installation frames