MIC Connector
New productItem #r6189
Hot-dip galvanized (HDG) connectors for flexible installation of horizontal divider beams in elevator shafts
- Surface finish: HDG: 55 µm - DIN EN ISO 1461
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Features & Applications
Features & Applications
Features
- Saves time and effort compared to traditional methods
- Easier installation between two walls
- Elongated holes – to simplify exact positioning
- No welding required – for faster, more efficient installation
- Adjustable and flexible
Applications
- Horizontal divider beam in elevator shafts
- Fastening guide rails