C 4-22 Nuron compact charger
New productItem #r13275403
Compact charger for all Hilti Nuron batteries
- Battery System Compatibility: Nuron
- Output power: 90 W
- Output current: 3.5 A
Features
- Compact and economical charging solution for all Nuron power tool batteries
- Simple maintenance – power cord redesigned for extra durability and now quickly replaceable on-site
- Wall mountable – housing includes through-holes for attaching the charger to a wall, no measuring needed
- Easier transport – minimal footprint and notches for easier cable wrapping to save space in your van and tool bag
- Data connectivity – enables exchange of tool and battery usage data with the Hilti Cloud for more efficient repairs and tool crib optimization insights (requires optional CDM-22 data module)
Applications
- Charging all Nuron batteries