C 8-22 Nuron ultimate charger
New productItem #r13275404
Top-speed charger optimized for high-capacity Nuron B 22-170 and B 22-255 batteries
- Battery System Compatibility: Nuron
- Output power: 450 W
- Output current: 18 A
Features
- Recharge any Nuron battery in just 30 minutes – revolutionary heat management within the charger helps the batteries return to a chargeable temperature much faster after heavy use
- Longer-lasting batteries – two fans help to prolong battery life by maintaining a more stable temperature during charging
- Simple maintenance – power cord redesigned for extra durability and easy self-service replacement on-site
- Wall mountable – housing includes through-holes for attaching the charger to a wall, no measuring needed
- Data connectivity – enables exchange of tool and battery usage data with the Hilti Cloud for more efficient repairs and tool crib optimization insights (requires optional CDM-22 data module)
Applications
- The fastest way to charge your Nuron batteries
- Best suited to charging B 22-170 and B 22-255 batteries due to the largest time saving
- Recommended when you use dual-battery tools, such as the TE 2000-22 cordless jackhammer and DSH 600-22 cut-off saw, to achieve the fastest possible charging time
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction C 6-22 / C8-22 (01), Chinese (traditional), Italian, Hebrew, Serbian, German, Turkish, Russia, Swedish, Ukrainian, Arabic, French, Portuguese, Spanish, Norwegian, Finish, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Korean, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 6.3 MB ]