C 6-22 Nuron fast charger
New productItem #r13275488
High-speed charger for all Hilti Nuron batteries
- Battery System Compatibility: Nuron
- Output power: 240 W
- Output current: 9.6 A
Features
- Faster recharging – allows up to 65% faster charge time than C 4-22 chargers
- Longer-lasting batteries – active cooling helps to prolong battery life by efficiently cooling them after demanding applications
- Simple maintenance – power cord redesigned for extra durability and now quickly replaceable on-site
- Wall mountable – housing includes through-holes for attaching the charger to a wall, no measuring needed
- Data connectivity – enables exchange of tool and battery usage data with the Hilti Cloud for more efficient repairs and tool crib optimization insights (requires optional CDM-22 data module)
Applications
- Time-saving fast charging of Nuron batteries
- Compatible with all nuron battieries
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction C 6-22 / C8-22 (01), Chinese (traditional), Italian, Hebrew, Serbian, German, Turkish, Russia, Swedish, Ukrainian, Arabic, French, Portuguese, Spanish, Norwegian, Finish, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Korean, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 6.3 MB ]