B 3600 Mobile power station
New productItem #r16197438
Portable, temporary electric power supply with high output and capacity for use with heavy-duty power tools
- Battery capacity: n/a
- Weight: 20 kg
- Dimensions (LxWxH): 420 x 210 x 420 mm
Features
- High, continuous power for every tool on your jobsite – 3600 W output suitable for heavy-duty construction equipment, including electric jackhammers and diamond drilling machines
- Fast-charging and high-capacity portable power supply – 2.1 kWh battery charges to 100% in just 3 hours, and can power a TE 3000 jackhammer for up to 1 hour, or an SDS Max rotary hammer for nearly 2 hours
- Silent and emission-free – unlike gas generators, this electric power supply creates no noise or fumes
- Light and portable – weighing just 20 kg, the B 3600 mobile power station is much easier to move around your jobsites than traditional power sources like generators
- Built to withstand extreme conditions – IP54 rating for high dust/water resistance, and -17 to +60°C temperature range for power supply
Applications
- Portable power station for all power tools and other corded electrical devices on your jobsite (e.g. battery chargers, coffees machines, welding machines and small fridges)
- Instant, plug-and-play power for corded tools without the need for access to a spider box
- Mobile power supply for enclosed spaces or sensitive environments, where noise, cable trip hazards or exhaust gasses are forbidden