C4/12-50 Compact charger
New productItem #r2907510
Compact charger for Hilti 12V Li-ion batteries
- Battery System Compatibility: 12 V
- Output power: 50 W
- Output current: 4 A
Features
- Compact charger for all 12V Hilti Li-ion batteries
- The casing is designed to prevent flexing damage to the supply cord
- 12V system optimised for fast charging and extra-long cell lifetime
- Charging time of only 35 minutes for maximum productivity
- Two LEDs indicate charger status, charging progress and battery health
Applications
- Charging B12 2.6Ah Li-ion batteries
- Compatible with all 12V Hilti Li-ion batteries