B14 1.6 14V Battery
New productItem #r4787
Compact 14V 1.6 Ah Li-ion battery
- Battery capacity: 1.6 Ah
- Weight: 0.36 kg
- Dimensions (LxWxH): 103 x 81 x 51 mm
Features
- Light and compact Li-ion battery for maximum working convenience
- Cordless Power Care (CPC) technology intelligently monitors each battery cell for consistent, longer-lasting power output and a reliable charge status display
- Increased protection against overheating, overloading and deep discharge
- Fully sealed electronics for increased protection against dust, humidity and water
- Rubberized, glass-fiber reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
Applications
- For use with Hilti 14V cordless tools

Lifetime Service
No costs whatsoever for up to 2 years from date of purchase.
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction Li-Ion, Chinese (traditional), Italian, Hebrew, Serbian, German, Russia, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Spanish, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1.5 MB ]