B14 3.3 14V Battery
New productItem #r4788
High-power 14V 3.3 Ah Li-ion battery
- Battery capacity: 3.3 Ah
- Weight: 0.59 kg
- Dimensions (LxWxH): 103 x 81 x 69 mm
Features
- Light and compact Li-ion battery for maximum working convenience
- Cordless Power Care (CPC) technology intelligently monitors each battery cell for consistent, longer-lasting power output and a reliable charge status display
- Increased protection against overheating, overloading and deep discharge
- Fully sealed electronics for increased protection against dust, humidity and water
- Rubberized, glass-fiber reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
Applications
- For use with all Hilti 14V cordless tools
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction Li-Ion, Chinese (traditional), Italian, Hebrew, Serbian, German, Russia, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Spanish, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1.5 MB ]