C4/36-350 Fast charger
New productItem #r5484
Multi-voltage fast charger for all Hilti Li-ion batteries
- Battery System Compatibility: 22 V, 36 V
- Output power: 350 W
- Output current: 9 A
Features
- Fast charger to quickly charge all Hilti Li-ion batteries thanks to the max output of 9A and 350W
- Designed to help protect batteries from low voltage and other adverse charging conditions
- Fully compatible with all Hilti 12V (with adapter), 14V, 22V and 36V Li-ion batteries
Applications
- Fast charging of all Hilti Li-ion batteries
- Charges all Hilti 12V (with adapter), 14V, 22V and 36V Li-ion batteries

Lifetime Service
No costs whatsoever for up to 2 years from date of purchase.
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.