DSH 700-22 Battery cut-off saw (rear handle)
New productItem #r16800076
Heavy-duty, rear-handle battery-powered cut-off saw for concrete, metal and masonry (Nuron battery platform)
- Base materials: All types of concrete and brick, All types of masonry (hollow brick, limestone, etc), Asphalt, Steel, Mineral
- Dimensions (LxWxH): 740 x 290 x 350 mm
- Protection class: IEC Battery operated
Features
- Battery-powered rear handle cut-off saw for floor-focused tasks – DSH 700-22 gets the same work done as gas cut-off saws in this class, but without the fumes, noise, extra maintenance and fuel mix issues
- Longer trigger time – cuts up to 30% more than a full tank of gas with four B 22-255 Nuron batteries and 300mm SPX univ. A cordless-optimized blades
- Lower running costs – no fuel to buy or mix; less maintenance, and up to double the lifespan of a gas saw thanks to a brushless electric motor
- Perfect for ground-facing applications – this cut-off saw weighs just 8.8 kg (or 13.3 kg including two B 22-255 batteries and a 300 mm blade)
- Improved safety features – fume-free, quieter, lower-vibration cutting, and a fast-acting blade brake
Applications
- Slabs and paving – cutting concrete, asphalt, curbstones and pavers (max. cutting depth 120 mm with 300 mm blades)
- Floor construction – cutting expansion joints. Compatible with the DSH-FSC Floor saw cart (sold separately)
- Cutting concrete and masonry – such as making new openings or trimming blocks to size
- Metalwork – cutting metal deck, rebar, steel sheet, metal track, and pipes
- Lower-dust cutting with DSH-DRS accessories – using a compatible vacuum or water supply may help you comply with local silica dust exposure limits