DCH 300 Electric cutter
New productItem #r3941
Hand-held electric cutter designed to saw through concrete, masonry and metal up to 120 mm thick
- Disc diameter: 305 mm
- Cutting depth: 120 mm
- No load RPM: gear 1: 4900 rpm
Features
- Delivers far more cutting depth than angle grinders – you can saw through 120 mm thick materials with a 305 mm blade
- The inverted blade rotation guides the saw away from the operator's body – making cutting easier and safer
- Ensures a virtually dust-free job site when used with a compatible vacuum cleaner
- Achieve even greater productivity gains by using with specifically developed Hilti cutting discs
- Protection against overheating and overloading – prolongs the cutter's lifetime and increases the operator's safety
Applications
- Cutting reinforced concrete, granite curbstones, slabs, brick and masonry blocks
- Cutting metal beams, steel pipes and reinforcing bars
- Making preliminary cuts for controlled demolition
- Cutting and extending openings for windows, doors and shafts