DCH 230 Electric cutter
New productItem #r3978
Dry electric hand-held diamond cutter – cutting depth up to 85 mm with 230 mm blade
- Disc diameter: 230 mm
- Cutting depth: 80 mm
- No load RPM: gear 1: 6500 rpm
Features
- Delivers 50% more cutting depth than typical angle grinders
- The inverted blade rotation guides the tool away from the operator's body and therefore makes cutting easier and safer
- Ensures a virtually dust-free job site when used with a compatible vacuum cleaner
- Achieve even greater productivity gains by using with specifically-developed Hilti cutting discs
- Protection against overheating and overloading protection – prolongs the tool's lifetime and increases the operator's safety
Applications
- Cutting reinforced concrete, granite curbstones, slabs, brick and masonry blocks
- Cutting metal beams, steel pipes and reinforcing bars
- Preliminary cuts for controlled demolition
- Cutting and extending openings for windows, doors and shafts