DSH 900-X Gas cut-off saw
New productItem #r4828498
Powerful rear-handle hand-held 87 cc gas saw with auto-choke – cutting depth up to 150 mm
- Motor cylinder: 87 cm³
- Rated power: 4.3 kW
- Wet or dry operation: Wet and Dry
Features
- Powerful and versatile – compatible with the DSH-FSC floor saw cart and convertible to flush cut mode
- Easy start – unique auto-choke design
- Pre-tensioned belt – no belt maintenance required by the user
- Reinforced metal blade guard including belt cover with integrated wear ribs
- Easy self-service maintenance – including starter rope and filter replacement
Applications
- Laying paving: cutting curbstones and paving slabs to size
- Construction work: cutting out openings in brick or concrete walls
- Masonry work: cutting bricks and blocks to size
- Road construction: perimeter cutting in asphalt and concrete
- Sewage work: cutting metal, concrete and plastic pipes
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction DSH 700 / DSH 900 (02), English, [ 7.8 MB ]
- Operating Instruction DSH 700/-X, DSH 900/-X (02), Italian, Polish, Bulgarian, German, Slovakian, Japanese, Swedish, Croatian, Turkish, Russia, English, Arabic, French, Portuguese, Chinese, Danish, Spanish, Czech, Hungarian, Finish, Dutch, Norwegian, Greek, Slovene, [ 10.8 MB ]
- Operating Instruction China RoHS II, Chinese (traditional), Chinese, English, [ 13.9 kB ]