DCH 150-SL Wall chaser
New productItem #r6703894
Slitting machine for wall/floor chasing and cable, conduit or pipe installations in a variety of base materials
- Cutting depth: 50 mm
- Max. cutting width: 50 mm
- Disc diameter: 150 mm
Features
- Purpose-built wall chaser engineered for maximum productivity
- Capable of slitting channels up to 50x50 mm with 150 mm slitting discs
- Robust design and durable motor – for longer lifetime
- Ergonomic handle design – for a more secure, comfortable grip when working in any position
- Virtually dust-free when used with a compatible Hilti vacuum cleaner
Applications
- Slitting up to 50 mm deep and 50 mm wide on all widely used materials, such as concrete, flint, lime stone, etc. (when used with 150 mm slitting discs)
- Installing cables, conduits and pipes
- Wall chasing
Product Variants & Sets
Technical Data
Documents
-
- Operating Instruction DCH 150-SL (01), Italian, Hebrew, Serbian, German, Turkish, Russia, Swedish, Ukrainian, Arabic, French, Portuguese, Spanish, Norwegian, Finish, Polish, Lithuanian, Latvian, Romanian, Bulgarian, Korean, Slovakian, Estonian, Croatian, Kazakh, English, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 5.6 MB ]
- Operating Instruction DCH 150-SL, [ 1.8 MB ]