Demolition hammers and breakers


Take performance to the floor


Asphalt works

Floor renovation

Channel work

Ground rod setting
Designed for productivity and safety


High-performance Nuron battery platform
Helps keep you more productive when paired with the optimal charger and inserts

User force control
Control chiseling power by adjusting the pressure on the base material

Active Vibration Reduction (AVR)
Helps boost productivity throughout the day by making work more comfortable and reducing user fatigue

Dust removal system
Collects up to 95% of fine dust (TE DRS-B and TE DRS-H, vacuum required, not included)

Breaking the equivalent of 0.5 tons of heavy concrete? Need extra mobility on the jobsite? Working in tight spaces? Don’t have an external power supply for your corded tools? With our cordless Hilti floor demolition hammers on the Nuron battery platform, the floor is yours. For bigger jobs where you need all-day power, use our high-performing corded floor demolition hammers and breakers. Either way, you’ll be given the power and speed to get the job done.




* *Based on internal testing with:
TE 2000-22 TE-SX SM pointed chisel 2x B 22-255 Nuron batteries Jobsite conditions, such as temperature, humidity, dust levels, and materials being worked on, can significantly affect the maximum amount of work possible with one battery charge.
Power up your tool park
FAQs
To maximum the reach of your Hilti cordless floor demolition hammer and breaker, choose a system of batteries, chargers, and chisels optimized for top-class cordless performance. We also recommend a dedicated Hilti case for storage and transportation of four additional batteries and two additional chargers.

Battery
Choose the B 22-290 Nuron battery – Hilti’s highest-capacity 22V Li-ion battery. Compatible with all Nuron cordless tools.

Charger
The C 8-22 Nuron ultimate charger is our fastest way to recharge your Nuron batteries, restoring power in as little as 30 minutes.

Inserts
To maximize the amount of work you can do, select Hilti’s Ultimate line chisels. Features like self-sharpening tips enable higher-speed demolition, helping you to extend your reach. In addition, these chisels offer up to 50% longer lifetime.

Floor demolition
We recommend using FlatPoint chisels for floor demolition.

Wall applications
If you use the TE 1000-22 and also perform wall applications, use bull point chisels.
Since the TE 3000 has more power with 85 joules, use it for concrete thicker than 20 cm.

A name you can rely on
We have always been committed to creating products that truly make a difference in every trade and application.

Coverage on selected tools
Our warranty ensures reliable, transparent service and repairs.

Fast turnaround for tool repairs
Quick repairs with delivery directly to your jobsite.
(1) Figure from 2024