TE 3000-AVR TE-H heavy-duty electric jackhammer
New productItem #r11668382
Exceptionally powerful breaker for heavy-duty concrete demolition, asphalt cutting, earthwork and driving ground rods
- Working direction: Floor
- Tool chuck type: TE-H (Hilti HEX 28)
- Weight according to EPTA-Procedure 01/2003 without battery: 27.1 kg
Features
- Upgraded performance – the TE 3000 now delivers demolition power comparable to 45 kg air-powered breakers
- Improved handling – 10% weight reduction and new top handle make the jackhammer easier to control and transport
- Active Vibration Reduction (AVR) – vibration-damped jackhammer with two fully decoupled handles and -10% lower vibration than previous TE 3000 models
- Redesigned quick change chuck – takes new Hilti TE-H chisels
- Virtually maintenance-free brushless motor and triple-chamber lubrication systems for less downtime and longer lifetime
Applications
- Demolishing reinforced concrete slabs and foundations
- Breaking/cutting asphalt in civil road construction, pipe laying and pavement repair
- Removing concrete for structural restoration, slab extensions, rebar reinforcement and repair
- Digging, trenching and tamping in rocky, hard clay and other dense earthwork
- Setting ground rods in hard soils for a safer, ladder-free installation of earthing rods (optional TE-H PD Power Driver required)