TE 2000-22 TE-S Cordless jackhammer
New productItem #r13250322
Powerful and light battery-powered jackhammer for breaking up concrete and other demolition work (Nuron battery platform)
- Working direction: Floor
- Tool chuck type: TE-S
- Tool body weight: 17.4 kg
Features
- Cordless jackhammers without compromise – delivers the same demolition performance as the corded TE 2000 and larger jackhammers, but without all the extra bulk
- Start the job faster – independence from the often unreliable main power supply and easy portability help eliminate common delays at the start of the workday
- Unbeatable maneuverability – 10 kg lighter and much slimmer than comparable battery-powered jackhammers, the TE 2000-22 is ideal for medium-scale and controlled demolition jobs where handling, tool control and mobility are most important for productivity
- Unprecedented work-per-charge – demolish half a ton of concrete per charge on one pair of revolutionary Nuron B 22-255 batteries, or 1.5 tons by adding the optional large battery case
- Virtually dust-free demolition – up to 95% reduction of fine silica dust when used with a TE DRS-B dust removal system and compatible Hilti vacuum cleaner
Applications
- Breaking up concrete slabs and foundations up to 20 cm thickness
- Floor chasing and cutting channels for pipes
- Removing heavy paving without damaging the slab
- Best suited to one-day demolition jobs where a fast start and efficient progress are essential
- Breaking up concrete slabs and foundations up to 8” thickness approx.