TE 1000-AVR Concrete breaker
New productItem #r1905292
Versatile TE-S breaker for demolishing concrete floors and occasional wall chiseling
- Working direction: Floor, Wall
- Tool chuck type: TE-S
- Weight according to EPTA-Procedure 01/2003 without battery: 12.5 kg
Features
- High versatility – in-line design for floor breaking and ergonomic side handle for occasional wall breaking
- Maintenance-free brushless SR motor and triple-chamber lubrication system for longer service intervals and tool lifetime
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Detachable supply cord for quick and easy replacement of damaged/broken cords on the jobsite
- Optional TE DRS-B dust removal system, which collects up to 95% of dust
Applications
- Demolishing concrete and masonry at floor level or below waist level
- Renovating floors of all kinds
- Removing tiles, bushing and compacting
- Corrective chiseling such as adjustments to door and window openings