TE 700-AVR SDS-Max demolition hammer
New productItem #r5005
Powerful SDS Max (TE-Y) demolition hammer for heavy-duty chiseling in concrete and masonry, with Active Vibration Reduction (AVR)
- Working direction: Wall
- Tool chuck type: TE-Y (SDS Max)
- Weight according to EPTA-Procedure 01/2003 without battery: 7.9 kg
Features
- Optimized performance to weight ratio for high productivity during wall demolition applications
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- The innovative brushless SR motor eliminates the need to change carbon brushes and extends the period between repairs
- Power reduction button for improved performance on brittle materials
- The optional DRS-B dust removal system collects up to 95% of dust
Applications
- Heavy demolition on masonry and brick walls
- Removing plaster
- Removing tiles on walls and floors
- Breaking out window and door openings
- Bushing applications (i.e. roughening surfaces)