TE 2000-AVR TE-S electric jackhammer
New productItem #r6025050
Powerful and extremely light TE-S breaker for concrete and demolition work
- Working direction: Floor
- Tool chuck type: TE-S
- Weight according to EPTA-Procedure 01/2003 without battery: 14.5 kg
Customers also searched for Jackhammer, TE-S, Floor breaker, Demolition hammer or Breaker
Features
- Very low tool weight combined with high demolition performance for dedicated floor breaking
- T-design for perfect handling in floor-breaking applications
- Maintenance-free brushless SR motor and triple-chamber lubrication systems for longer service intervals and tool lifetime
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Detachable supply cord for quick and easy replacement of damaged/broken cords on the jobsite
Applications
- Medium-duty demolition of concrete slabs and foundations
- Removing concrete for rebar connections and utility connections
- Breaking work on concrete or other materials in basements and on patios in residential applications
- Breaking out channels for laying pipe in plumbing applications